您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
CAD模型
歡迎
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
歡迎
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: Metalwork
Created: 15.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Metalwork
FLANGE FOR OPPOSITE CYLINDERS
Metalwork
Actuators
Compact cylinder ISO 21287 series LINER
Accessories for compact cylinders ISO 21287 series LINER
Joints, flanges, articulated joints, forks
Powered by
CAD模型選擇
{metalwork/actuators/comp_cyl_iso_21287_liner/accessories/joints_flanges_forks/oc_flange_asmtab.prj},{NB=0950633060-63-1},{IDNR=},{DC=UNITOP},{CODE=0950633060},{DI=63},{DIX=63},{M=14.5},{WG=274},{A=79.200},{B=62.000},{B2=13.000},{C=8.000},{D=81.200},{H1=6.950},{H2=5.350},{L1=3.550},{L2=1.250},{L3=20.000},{PL=24.000},{R1=9.600},{VER=1.000},{D1=11.000},{D2=17.000},{T1=7.000},{L4=63.000},{T2=8.500},{ND=10.000},{K=6.400},{L=30.000},{S=16.000},{R=0.400},{PPATH=../../parts/oc_flange/oc_flange_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
CODE
Code
ⁿ/ₐ
M
[mm]
WG
Weight
[g]
0950203060
0950203060
12.5
45
0950253060
0950253060
13.0
57
0950323060
0950323060
14.5
88
0950403060
0950403060
14.5
106
0950503060
0950503060
14.5
172
0950633060
0950633060
14.5
274
0950803060
0950803060
16.5
470
0951003060
0951003060
19.5
826
0950403061
0950403061
14.5
106
0950503061
0950503061
14.5
158
0950633061
0950633061
14.5
258
0950803061
0950803061
16.5
452
0951003061
0951003061
19.5
801
Preview - Generation
預覽
詢價
生成CAD模型
生成PDF資料表
3D
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處