您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
CAD模型
歡迎
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
歡迎
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: Metalwork
Created: 15.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Metalwork
Kit for coil EEXMT5
Metalwork
FRL units
SKILLAIR Series
SKILLAIR Accessories
Explosion-proof coils
Powered by
CAD模型選擇
{metalwork/frl_units/skillair_series/skillair_accessories/explosion_proof_coils/kit_coil_eexm.prj},{NB=0227608015},{CODE=0227608015},{DC=KIT FOR COIL 30 24 VAC EEXMT5 CABLE 5M}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
CODE
Code
ⁿ/ₐ
DC
Description
ⁿ/ₐ
0227606913
0227606913
KIT FOR COIL 30 24 VDC EE...
0227606915
0227606915
KIT FOR COIL 30 24 VDC EE...
0227608013
0227608013
KIT FOR COIL 30 24 VAC EE...
0227608015
0227608015
KIT FOR COIL 30 24 VAC EE...
0227608023
0227608023
KIT FOR COIL 30 110 VAC E...
0227608025
0227608025
KIT FOR COIL 30 110 VAC E...
0227608033
0227608033
KIT FOR COIL 30 230 VAC E...
0227608035
0227608035
KIT FOR COIL 30 230 VAC E...
Preview - Generation
預覽
詢價
生成CAD模型
生成PDF資料表
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處