您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
CAD模型
歡迎
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
歡迎
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: Metalwork
Created: 15.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Metalwork
LTS - Position sensor
Metalwork
Actuators
Cylinders series ISO 15552
Accessories and Spares
Accessories for ISO 15552
Series 3
Magnetic sensors for ISO 15552 Type A
Powered by
CAD模型選擇
{metalwork/actuators/cyl_ser_iso_15552/accessories_spares/accessories_15552/series_3/magnetic_sensors/lts_position_sensor.prj},{NB=W0950000473(1)},{CODE=W0950000473},{TYPE=LTS-128 position sensor with M8 4-PIN 0.3 m connector},{CON=1},{L1=128},{L2=141},{L3=136}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
CODE
ⁿ/ₐ
TYPE
ⁿ/ₐ
L1
[mm]
L2
[mm]
L3
[mm]
W0950000470
W0950000470
LTS-032 position sensor w...
32
45
40
W0950000471
W0950000471
LTS-064 position sensor w...
64
77
72
W0950000472
W0950000472
LTS-096 position sensor w...
96
109
104
W0950000473
W0950000473
LTS-128 position sensor w...
128
141
136
W0950000474
W0950000474
LTS-160 position sensor w...
160
173
168
W0950000475
W0950000475
LTS-192 position sensor w...
192
205
200
W0950000476
W0950000476
LTS-224 position sensor w...
224
237
232
W0950000477
W0950000477
LTS-256 position sensor w...
256
269
264
Preview - Generation
預覽
詢價
生成CAD模型
生成PDF資料表
3D
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處