您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
CAD模型
歡迎
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
歡迎
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: Metalwork
Created: 15.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Metalwork
CMPG - Guided compact cylinders with bronze bushings
Metalwork
Actuators
Guided compact cylinders
Guided compact cylinders CMPG
Powered by
CAD模型選擇
{metalwork/actuators/guid_comp_cyl/guid_comp_cyl/guid_comp_cyl_bronze_bushing_asmtab.prj},{NB=W1430322025/0--},{IDNR=},{DI=32},{VERS=2},{VERSX=2,'No-Cushioned',4,'Cushioned'},{HUB=25},{HUBST=0},{AC4=},{AC5=},{INFO=Catalogue},{A=51},{A1=48},{B=114},{B1=112},{C1=10},{E=30},{E2=96},{E3=100},{F=1/8},{FX=9.728},{F1=M8},{F1X=8.000},{F2=M6},{F2X=6.000},{H=32.5},{HX=32.500},{K=6},{M=38},{M1=80},{Q=16},{T=20},{U=11.0},{Z1=1.5},{Z2=1.5},{PPATH=guid_comp_cyl_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
CODE
Code
ⁿ/ₐ
DI
Diameter
[mm]
A
[mm]
A1
[mm]
B
[mm]
B1
[mm]
C
[mm]
C1
[mm]
D
[mm]
E
[mm]
E1
[mm]
E2
[mm]
E3
[mm]
F
ⁿ/ₐ
F1
ⁿ/ₐ
F2
ⁿ/ₐ
G
[mm]
H
[mm]
K
K H7
[mm]
I
[mm]
L
[mm]
M
[mm]
M1
[mm]
M2
[mm]
M3
[mm]
N
[mm]
P
[mm]
Q
ØQ
[mm]
R
[mm]
S
[mm]
T
[mm]
U
[mm]
Z1
[mm]
Z2
[mm]
W1430162010
W1430162010
16
33
25
64
62
33.0
10
9.0
16
7
52
54
M5
M5
10.5
4
38
46.0
22
42
15.000
18.000
6.000
46.0
8
13.0
10
20
8.0
5.5
2.5
W1430202020
W1430202020
20
36
29
74
72
37.0
10
9.0
18
10
60
64
1/8
M5
11.0
5
46
49.0
26
52
17.000
19.000
8.000
49.0
10
13.0
12
20
8.0
4.5
2.5
W1430252020
W1430252020
25
42
38
88
86
37.5
10
9.0
26
10
70
76
1/8
M6
11.5
5
56
49.5
32
62
21.000
21.000
8.000
49.5
12
16.5
16
25
9.0
2.0
2.0
W1430322025
W1430322025
32
51
48
114
112
37.5
10
9.0
30
5
96
100
1/8
M8
M6
12.5
32.5
6
80
74.5
38
80
25.500
25.500
14.000
49.5
16
16.0
20
20
11.0
1.5
1.5
W1430402025
W1430402025
40
51
48
124
122
44.0
10
11.0
30
10
106
110
1/8
M8
M6
14.0
38.0
6
90
74.5
38
90
25.500
25.500
21.000
56.0
16
17.0
20
20
11.0
1.5
1.5
W1430502025
W1430502025
50
59
56
140
138
44.0
12
11.0
40
10
120
124
1/4
M10
M8
14.0
46.5
6
100
83.0
44
100
29.500
29.500
27.000
58.0
20
17.0
25
25
12.5
1.5
1.5
W1430632025
W1430632025
63
72
69
150
148
49.0
12
13.0
50
10
130
132
1/4
M10
M8
15.0
56.5
6
110
83.0
44
110
36.000
36.000
33.000
63.0
20
20.0
25
25
15.0
1.5
1.5
W1430802025
W1430802025
80
92
88
188
185
56.5
16
15.0
60
15
160
166
3/8
M12
M10
15.0
72
6
140
93.0
56
140
46.000
46.000
36.000
74.5
25
21.0
28
30
18.0
2.0
2.0
W1430A12025
W1430A12025
100
112
108
224
221
66.0
16
19.0
80
15
190
200
3/8
M14
M10
21.0
89
8
170
105.0
62
170
56.000
56.000
40.000
84.0
32
25.0
35
35
21.0
2.0
2.0
Preview - Generation
預覽
詢價
生成CAD模型
生成PDF資料表
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處